IRS2103
Overview
600 V half-bridge gate driver IC with shoot through protection
600 V half-bridge gate driver IC for IGBTs and MOSFETs with typical 0.29 A source and 0.6 A sink currents in 8 Lead PDIP package. Also available in 8 lead SOIC.
Summary of Features
- Floating gate driver designed for bootstrap operation
- Fully operational to +600 V
- Tolerant to negative transient voltage, dV/dt immune
- Gate drive supply range from 10 V to 20 V
- Undervoltage lockout
- 3.3 V, 5 V, and 15 V logic input compatible
- Cross-conduction prevention logic
- Matched propagation delay for both channels
- Internal set deadtime
- High-side output in phase with HIN input
- Low-side output out of phase with LIN input
Potential Applications
Diagrams
Videos
Training
Support